APT V3.0.0.6 Release Notes (15/April/2021)

 

APT Server v1.9

- Support added for KNA-Vis, KNA-IR, KLS1550, KLS635, KLD101 and KIM001.

- Support added for BBD30x, but with BBD20x functionality

- APT DLL added to software download package

 

Device Firmware

 

BSC20X (v3.0.11)

Front Panel button now works and removes power from motor.

 

KIM001 (v1.0.2)

Added support for change of fan manufacturer.

 

KLD101

v2.1.1)

Reduced the acceleration in the wheel (from x50 to x10 like in a KLS).

Added Digital Output sub command

v2.0.11

Fixed full scale rounding issue present when setting the full scale from Kinesis.

v2.0.12

Added gating function for in EXT mode: (if <15mV the current is null in CC)

Adjusted EXT IN gain error

Improved auto zero of the output offset

Enabled 2% circa of overdrive when in EXT IN mode

 

KLS101

v1.1.2

Increased maximum available current to 94mA for KLS635 to compensate the lower efficiency of some pigtails.

v1.1.1

Fixed a bug (introduced in v1.0.13) that could erase the calibration settings when

loading the latest firmware on older devices.

 

KST101 (v1.0.14)

Fix of position output trigger bug when more than 1 cycle in both directions.

 

LTS150/LTS300

v3.0.9

Turned off internal flashing LED for low light experiments.

 

v3.0.10

Ensured sufficient current for allowable payload when vertical

 

 

 

MST601 (v3.0.4)

Modified to avoid Modules not responding when driven by Kinesis Server opening and closing controls.

 

KBD101 (v2.0.6)

Added support for Hamamatsu joystick sensor.

Fixed default current limit and energy limit values for DDSM50 stage.

 

KNA101 (v1.1.15)

Support provided for legacy APT platform

APT status update

 

KST101

v1.0.13

The serial number is now immediately persisted after being set.

 

 

APT V3.21.4 Release Notes (01/May/2019)

 

APT Server v1.8

- DDR100 now correctly treated as a rotary device (rather than linear).

- LNR50SE settings corrected.

 

KPZ101 v1.0.11

- Voltage reading flickering issue sorted out.

- Closing down display flickering fixed.

- Waveform generator functionality re-enabled.

 

KST101 v1.0.9

- Added trigger stop command.

 

K10CR1 v1.0.3

- Correct serial number now returned in hardware info structure (previously stuck at a constant value).

 

BSC202 Child Card v3.0.10

- Allows Load/Unload without 'unavailable control' errors.

 

BSC201 v3.0.10

- Allows Load/Unload without 'unavailable control' errors.

 

BSC202 Motherboard v2.3.3

- Allows Load/Unload without 'unavailable control' errors.

 

KIM101 v1.0.3

- Add China stage selection in menu items (PIA/PDS1).

- Tweaked pulse shape for China stage to optimise piezo travel.

 

 

APT V3.21.3 Release Notes (26/10/2018)

 

APT Server v1.7

Support for DRV208 added.

Support for PLS2 and LPS3 Cerna stages added.

Support added for KLS101

 

 

KIM101 v1.0.2

Update to support driving out from from a -10V to 10V input.

 

KLD101 v1.0.1

Initial release

 

 

 

 

 

 

APT V3.21.2 Release Notes (12/03/2018)

 

KDC101 v2.2.1

Update to include both OLED and LCD display drivers

 

KST101 v1.0.7

Update to include both OLED and LCD display drivers

 

KSC101 v1.0.4

Update to include both OLED and LCD display drivers

 

TIM101 v1.0.2

Fixed bug where multiple fast jogs were stopping the generation of pulses.

Fixed algorithm bug in acceleration profile.

 

LTSxxx v3.0.8

Firmware update

 

PPC001 v2.1.2

Firmware merged with PPC102

Fixed glitch during switchover between open and closed loop when BNC input is enabled.

 

 

PPC102 v2.1.2

Firmware merged with PPC001

Fixed glitch during switchover between open and closed loop when BNC input is enabled.

Max travel reported without 10x scaling factor

 

 

BBD201 v2.1.5

Firmware update

 

 

KIM101 v1.0.1

Support Added

 

KLS635 v1.0.1

Support Added

 

 

KLS1550 v1.0.1

Support Added

 

 

KNA101 v1.0.1

Support Added

 

 

 

 

APT V3.21.1 Release Notes (19/06/2017)

 

KST101 v1.0.6

Fixed bug to respond correctly when MoveStop commands are completed.

 

TDI001/OE1 v1.0.2

Added a joystick disable option.

 

KPA101 v2.0.1

 

 

KDC101 v2.1.9

 

 

 

 

 

 

APT V3.21.0 Release Notes (19/04/2017)

 

MLJ050 v3.0.4

Firmware updated to isolate the velocity pot when a limit switch is active.

 

LTS150 v3.0.7

Firmware updated to allow both old and new motor specifications to be used.

 

LTS300 v3.0.7

Firmware updated to allow both old and new motor specifications to be used.

 

APTServer V2.15.0

Support added for PRMTZ8 Rotation Stage.

 

 

 

APT V3.20.0 Release Notes (07/03/2017)

 

APTServer V2.14.0

Support added for K-Cube display dimming.

 

 

MLJ050 v3.0.3

Firmware updated

 

KST101 v1.0.5

Firmware updated to include display dimming

 

KSC101 v1.0.3

Firmware updated to include display dimming

 

KDC101 v2.0.8

Firmware updated to include display dimming

 

KPZ101 v1.0.8

Firmware updated to include display dimming

 

KSG101 v1.0.2

Firmware updated to include display dimming

 

KPA101 v1.0.2

Firmware updated to include display dimming

 

BSC20x v3.0.8

Firmware updated to remove restrictions on message returns when not connected to APT.

 

 

APT V3.19.0 Release Notes (09/12/2016)

 

 

BSC20x v3.0.7

Firmware updated

 

KST101 v1.0.3

Firmware updated

 

K10CR1 v1.0.2

Firmware updated

 

 

 

APT V3.18.0 Release Notes (29/10/2016)

 

APTServer V2.13.0

Support added for KSG101 and KPA101.

 

 

KBD101 v1.0.4

Firmware updated

 

KPA101

Initial release

 

KSG101

Initial release

 

FirmwareUpdate

KPA101 reprogramming added.

 

BSC20x v3.0.6

Firmware updated

 

KST101 v1.0.2

Firmware updated

 

 

 

 

 

 

APT V3.17.0 Release Notes (08/08/2016)

 

APTServer V2.12.0

Additional trigger modes added for KST101, KDC101 and KBD101.

KDC101 Trigger pulse width lower limit reduced to 100 us

KSC101 minimum on/off cycle time increased to 10ms.

 

 

KDC101 v2.0.6

Firmware updated

 

KBD101 v1.0.3

Firmware updated

 

KST101 v1.0.2

Firmware updated

 

 

 

APT V3.16.0 Release Notes (28/06/2016)

 

General

Fixed bug which caused APT User to crash on start up.

 

KDC101 v2.0.5

Support added to allow manual selection of stage type.

 

KSC101 v1.0.1

Timing limits changed and Initial Release

 

FirmwareUpdate

Utility renamed.

Updated help file for reprogramming.

 

 

 

APT V3.15.0 Release Notes (28/06/2016) THIS VERSION WAS NOT RELEASED

 

 

 

APT V3.14.0 Release Notes (10/05/2016)

 

General

Fixed bug which caused APT User to crash on start up.

 

KDC101 v2.0.4

Support added to allow manual selection of stage type.

 

 

 

APT V3.13.0 Release Notes (22/04/2016)

 

APTServer v2.11.0

Support added for KSG101 Strain Gauge Reader

Support added for KSC101 Solenoid Controllers

 

 

 

APT V3.12.0 Release Notes (29/01/2016)

 

APTServer v2.10.0

Helpfile updated to include new methods for K-Cubes

 

 

 

APT V3.11.0 Release Notes (12/01/2016)

 

APTServer v2.10.0

Legacy joystick parameters for KBD101 hidden

Home limit switch bug fixed

Bug fixes for driver installation

Support added for Windows 10.

 

PPC001 (v2.0.1)

Support added to allow reprogramming

 

APTConfig (v1.6.0)

Support added for new K-Cube range.

 

 

 

APT V3.10.0 Release Notes (02/12/2015)

 

MFF101 and MFF102 (v1.0.3)

Increased deceleration at each end of travel.

Increased minimum transit time to 500ms.

 

 

 

APT V3.9.0 Release Notes (20/11/2015)

 

APTServer v2.9.0

Support added for TIM101 Piezo Motor Controller reprogramming

Support added for KBD101 programming

HW dev mode added

 

Z8 Series Motor Actuators

Max velocities reduced to avoid over-current problems

 

 

 

APT V3.8.0 Release Notes (22/10/2015)

 

APTServer v2.8.0

Support added for PY004Z8 Stage

 

TBD001 (v1.0.6)

Fixed ‘Move At Velocity’ bug for DDR05 stage.

 

TSC001 (v1.0.6)

Added facility to persist Trigger Sense settings.

 

MFF102 (v1.0.2)

Added facility to soften the end stop travel.

 

TST101 (v3.0.5)

Added facility to allow hardware dev parameters to change the microstep resolution.

 

 

 

APT V3.7.0 Release Notes (10/08/2015)

 

APTServer v2.7.0

Bug fixes for PPC001 Controller.

 

TBD001 (v1.0.5)

Bug fixes for DDR05 stage.

 

 

 

APT V3.6.0 Release Notes (17/07/2015)

 

APTServer v2.6.0

Support added for DDR05 stage and PPC001 Controller.

 

TBD001 (v1.0.4)

Support added for DDR05 stage.

 

LTS150 (v3.6.0)

Bug fix for stage moving occasionally at slow speed without command.

 

LTS300 (v3.6.0)

Bug fix for stage moving occasionally at slow speed without command.

 

General

Settings added to support PY004Z8 stage

 

 

 

APT V3.5.0 Release Notes (11/03/2015)

 

APTServer v2.5.0

Minor bug fixes.

 

TST101 (v3.0.4)

Bug fixes to allow operation with FW103 Filter Wheel.

 

 

 

APT V3.4.0 Release Notes (20/01/2015)

 

APTServer v2.4.0

Support added for K10CR1 stage.

 

TST101 (v3.0.3)

Support added for additional stages.

 

K10CR1 (v1.0.1)

Initial release of firmware.

 

 

 

APT V3.3.0 Release Notes (03/10/2014)

 

BPC301 (v3.2.1)

Solved issue with recognising some closed loop piezo travel details.

 

BPC303 (v3.2.3)

Solved issue with recognising some closed loop piezo travel details.

 

APTServer v2.2.0

Solved issue with recognising some closed loop piezo travel details, plus minor bug fixes..

 

 

APT V3.2.0 Release Notes (21/05/2014)

 

 

General:

Motor settings file updated with new stage and controller types.

Resolved occasional problem

 

BBD201 (v2.1.14)

Direction of homing now changeable by user.

 

BBD202 (v2.1.14)

Direction of homing now changeable by user.

 

BBD203 (v2.1.14)

Direction of homing now changeable by user.

 

MST602 – (v3.0.2)

Solves problem with reprogramming occasionally not working.

 

TPA101 – (v3.0.3)

Resolved problem with range on display.

 

 

APT V3.0.0 Release Notes (09/04/2014)

 

 

APT Firmware (v2.6)

Added support for new TPA101 device

 

USB Drivers (2.10.0)

Support for Windows 8 and minor bug fixes

 

BBD101,BBD102,BBD103 (v1.1.6)

Fix to allow DDS220 stages to be used.

 

BBD201,BBD202, BBD203 (v2.1.3)

Added support for rotary stages

 

TQD001 (v1.1.3)

Added support to persist settings to memeory of device.

 

TPA101 (v3.0.2)

Added support for additional low level messages

 

BSC201, BSC202, BSC203 (v3.0.5)

Fixed parameter persistance.

 

 

 

APT V2.23.0 Release Notes (17/12/2013)

 

 

BSC203 Motherboard v2.3.1

Modified firmware to allow serial communication through RS232 port.

 

APT Config 1.6

Changes to support the new filter flipper.

 

APT USer 2.4

Fixed single run drop down menu feature.

 

APT Server 1.6

Added support for filter flipper.

Added  features for inernal development.

 

APT Firmware 2.5

Added support for filter flipper.

 

 

APT V2.22.0 Release Notes (25/11/2013)

 

BSC103,BSC102,BSC101 - V2.0.7

Status bits corrected

 

BSC201, BSC202, BSC203 - V3.0.4 – Child Card

Joystick support added

 

BSC201,BSC202,BSC203 - V2.2.0 - Motherboard

Joystick support added

 

APTConfig - V1.5.0

Ordered Stage types alphabetically

 

APTServer - V1.5.0

Changed visibility of Encoder methods.

Minor code changes for future product support.

 

 

APT V2.21.0 Release Notes (25/11/2013)

 

APT Server V1.4.0

General Bug fixes

 

 

APT v2.20.0  Release Notes (23.09.13)

 

General

COM registration process modified to ensure full registration within Windows registry..

 

APT v2.19.0  Release Notes (19.07.13)

 

APT Config – v1.4.0

Fixed problem with actuator selection for certain controllers.

 

APTFirmware v2.4

Added support for upgraded TST001 controller.

Added support for upgraded LTS150 & LTS300 controller.

 

APTServer v1.3

Added support for upgraded TDI001 controller.

 

BSC201

V3.0.2 – Added joystick support.

 

BSC202

V3.0.2 – Added joystick support

 

BSC203

V3.0.2 – Added joystick support

 

General

Updated settings for various actuators

 

 

APT v2.18.0  Release Notes (17.05.13)

 

APT Config – v1.3.0

Fixes dwell time problem with Japanese Windows and added support for new release controllers

 

MST602 – v3.0.1

New Firmware to support MST602 module

 

General

Updated settings for various actuators

 

 

 

 

 

CDM621 APT Software V2.17.0  Release Notes (05-04-13)

 

Significant changes to specific code bases highlighted below:-

 

TDC001 Firmware

Version 2.0.7 Released. Fixed bug which ignored limit switches and ran stage into mechanical end stop.

 

APT Server Revise Existing Revision v1.2.0

Updated default .ini file settings for motor velocities to prevent Z8 motor actuators overrunning.

Added new settings for new range of stepper motor actuators.

 

 

 

 

CDM621 APT Software V2.16.0  Release Notes (15-11-12)

 

Significant changes to specific code bases highlighted below:-

 

BPC303 Firmware

Version 3.2.2 Released. First release.

 

MLJ050 Firmware

Version 3.0.1 Released. First release.

 

TBD001 Firmware

Version 1.0.3 Released. Enhanced triggering.

 

TDC001 Firmware

Version 2.0.6 Released. Fixed an issue that required a power cycle to be identified by the PC.

 

TST001 Firmware

Version 1.0.3 Released. Allows controller to work at very slow speeds.

 

APT Firmware v2.2.0

Support for the MLJ050 and BPC303 added.

 

APT User v2.3.0

Fixed a problem with cycle count being saved to file.

 

 

CDM621 APT Software V2.15.0  Release Notes (16-08-12)

 

Significant changes to specific code bases highlighted below:-

 

APT User v2.2.0

Minor enhancements to the interface made.

 

APT Server v1.2.0

Support added for future controllers.

Slight changes to default motor settings.

 

APT Firmware v2.1.0

Support for the BBD2xx product range added.

 

BSC201 Firmware

Version 3.0.1 released.

 

BSC202 Firmware

Version 3.0.1 child card software released.

Version 2.0.0 motherboard software released.

 

BSC203 Firmware

Version 3.0.1 child card software released.

Version 2.0.0 motherboard software released.

 

 

CDM621 APT Software V2.14.0  Release Notes (16-04-12)

 

Significant changes to specific code bases highlighted below:-

 

APT User v2.1.0

Support for the BBD2xx product range added.

New enhancements to the interface made.

 

APT Firmware v2.1.0

Support for the BBD2xx product range added.

 

TSG001 Firmware

Version 1.0.3 Released.

Corrected identification of some products due to component tolerances.

 

 

CDM621 APT Software V2.13.0  Release Notes (23-01-12)

 

Significant changes to specific code bases highlighted below:-

 

APT Server v1.1.2

Support added for the TBD001 controller.

Support added for the BPC301 controller.

Support added for upcoming product.

Revised backlash correction for various stages.

 

 

APT Firmware v2.0.0

Support added for the TBD001 controller.

New software infrastructure to support future controllers.

 

BBD102 Firmware

Version 1.1.3 Released.

Corrected time out for get position command.

Support for micro manager.

Various Bug Fixes.

 

 

BBD103 Firmware

Version 1.1.3 Released.

Corrected time out for get position command.

Support for micro manager.

Various Bug Fixes.

 

 

BPC301 – v3.2.0

Minor bug fixes

 

 

TDC001 – v1.1.0

Minor bug fixes

Fixed drift due to new velocity potentiometer

 

 

TLS001 – v1.0.3

Minor bug fixes

 

 

TST001 – v1.1.0

Minor bug fixes

Fixed drift due to new velocity potentiometer

 

 

LTS150 – v1.3.0

Support for new potentiometer

Opened window for potentiometer idle position

Limit switch and Power to motor changes

Fixed drift due to new velocity potentiometer

 

 

LTS300 – v1.3.0

Support for new potentiometer

Opened window for potentiometer idle position

Limit switch and Power to motor changes

Fixed drift due to new velocity potentiometer

 

 

L490MZ – v1.3.0

Support for new potentiometer

Opened window for potentiometer idle position

Limit switch and Power to motor changes

Fixed drift due to new velocity potentiometer

 

 

 

 

CDM621 APT Software V2.12.0  Release Notes (09-05-11)

 

Significant changes to specific code bases highlighted below:-

 

APT Server v1.1.0

Support added for upcoming product.

 

APT Config v1.1.0

Support added for the BPC301 controller.

 

APT Firmware v1.2.0

Support added for the BPC301 controller.

 

BBD102 Firmware

Version 1.1.1 Released.

Support for micro manager microscopy software.

 

BBD103 Firmware

Version 1.1.1 Released.

Support for micro manager microscopy software.

 

L4090MZ Firmware

Version 1.0.3 Released.

Corrections to limit switch and torque supplied to motor.

 

 

 

CDM621 APT Software V2.11.0  Release Notes (17-09-10)

 

Significant changes to specific code bases highlighted below:-

 

APT Server v1.0.31

Updated to add support for MLS203 stage

 

APT Config v1.0.20

Support added for MLS203 stage

 

APT User v1.0.22

Support added for MLS203 stage

 

BBD10X Firmware

 

Version 1.0.1 Released

 

 

 

CDM621 APT Software V2.10.0  Release Notes (14-06-10)

 

Significant changes to specific code bases highlighted below:-

 

APT Server v1.0.29

1.      Linearised the L490MZ Labjack movement

2.      Updated to add support for new stages

 

APT Firmware

 

Version 1.1.2 Released

 

Added support for future controllers

 

 

BSC101 Firmware

 

Version 2.0.6 Released

 

This version addresses some minor bugs fixes and enhanced features;

Fixed intermittent comms problems

Fixed fault when in encoder mode and stages do not reach target position.

 

Motherboard Firmware

 

Version 1.0.4 Released

 

Fixed boot up problem after multiple restarts.

 

 

BSC102 Firmware

 

Version 2.0.6 Released

 

This version addresses some minor bugs fixes and enhanced features;

Fixed intermittent comms problems

Fixed fault when in encoder mode and stages do not reach target position.

 

Motherboard Firmware

 

Version 1.0.4 Released

 

Fixed boot up problem after multiple restarts.

 

BSC103 Firmware

 

Version 2.0.6 Released

 

This version addresses some minor bugs fixes and enhanced features;

Fixed intermittent comms problems

Fixed fault when in encoder mode and stages do not reach target position.

 

Motherboard Firmware

 

Version 1.0.4 Released

 

Fixed boot up problem after multiple restarts.

 

TQD001 Firmware

 

Version 1.1.2 Released

 

Fixed a bug that caused the SUM signal to jump when the signal level was close to mid-range.

 

 

L490MZ Firmware

 

Version 1.0.2 Released

 

Code base changed to match LTS codebase.

 

 

LTS150 and LTS300 Firmware

 

Version 1.0.2 Released

 

Fixed homing in opposite direction.

 

 

USB Drivers

 

Version 3.2.0 Released

 

Drivers now compatible with Windows 7

 

 

 

CDM621 APT Software V2.9.0  Release Notes (01-06-09)

 

Significant changes to specific code bases highlighted below:-

 

APT Server v1.0.27

3.      Support added for L490MZ, LTS150, LTS300, PRM1Z8, MTS25-Z8 and MTS50-Z8

 

 

APT Config v1.0.19

1.      Support added for L490MZ, LTS150, LTS300, PRM1Z8, MTS25-Z8 and MTS50-Z8

 

 

APT User v1.0.21

2.      Support added for L490MZ, LTS150, LTS300, PRM1Z8, MTS25-Z8 and MTS50-Z8

 

 

APT Firmware v1.1.0

1.      Support added for new hardware listed above.

 

 

BPC101 – Benchtop Piezo Controller v2.0.3

1.      Fixed problem with waveform generator

 

 

BPC102 – Benchtop Piezo Controller v2.0.3

1.      Fixed problem with waveform generator

 

 

BPC103 – Benchtop Piezo Controller v2.0.3

1.      Fixed problem with waveform generator

 

 

BPC201 – Benchtop Piezo Controller v2.0.3

1.      Fixed problem with waveform generator

 

 

BPC202 – Benchtop Piezo Controller v2.0.3

1.      Fixed problem with waveform generator

 

 

BPC203 – Benchtop Piezo Controller v2.0.3

1.      Fixed problem with waveform generator

 

 

TST001 – Stepper Motor Controller v1.0.5

1.      Fixed intermittent comms problem

 

 

TDC001 – DC Motor Controller v1.0.11

1.      Support added for the new actuators

 

 

TLD001 – Laser Diode Driver v1.0.2

1.      Relaxed PSU monitorng limits

 

 

 

 

 

CDM621 APT Software V2.8.0  Release Notes (17-03-09)

 

Significant changes to specific code bases highlighted below:-

 

APT Server v1.0.25

4.      Support added for PDP90A lateral effect sensor .

5.      Auto ident added for Z8 series actuators.

 

 

APT Config v1.0.17

3.      Support added for Z8 series actuators and future controllers.

 

 

APT User v1.0.19

1.      Support added for Z8 series actuators and future controllers.

 

 

APT Firmware v1.0.17

2.      Support added for future controllers.

 

TQD001 – PSD Autoaligner v1.1.1

1.      Calibration added for use with PDP90A lateral effect sensor.

 

 

TDC001 – DC Motor Controller v1.0.10

2.      Support added for the new Z8 series actuators

 

 

MPZ601 – Piezo Control Module v1.0.15

1.      Change tolerance on PSU monitoring

 

 

MNA601 – NanoTrak Control Module v1.0.15

1.      Change tolerance on PSU monitoring

 

 

BPC001 – Benchtop Piezo Controller v1.0.15

2.      Change tolerance on PSU monitoring

 

 

BPC002 – Benchtop Piezo Controller v1.0.15

1.      Change tolerance on PSU monitoring

 

 

BNT001 – Benchtop NanoTrak Controller v1.0.15

1.      Change tolerance on PSU monitoring

 

 

General

1.      Support added for 64bit Windows operating systems.

 

 

 

 

CDM621 APT Software V2.7.0  Release Notes (10-10-08)

 

Significant changes to specific code bases highlighted below:-

 

APT Server v1.0.24

1.      Missing settings button text for multi channel controllers corrected.

2.      Adjusted TDC001 pot gain to ensure full speed is achieved on all versions.

 

 

APT User v1.0.19

1.      Updated help to HTML format for Vista.

 

 

APT Config v1.0.16

1.      Updated help to HTML format for Vista.

 

 

BSC101 – Motor Controller

1.      Digital I/O control implementation has been corrected.

2.      Joystick support has been enhanced to operate at lower speeds.

 

BSC102 – Motor Controller

1.      Digital I/O control implementation has been corrected.

2.      Joystick support has been enhanced to operate at lower speeds.

 

BSC103 – Motor Controller

1.      Digital I/O control implementation has been corrected.

2.      Joystick support has been enhanced to operate at lower speeds.

 

TDC001 – DC Motor Controller

1.      Corrected issue with move status flags not being updated.

 

 

TTC001 – TEC Controller

1.      Fixed bug in ReadTECTemp method.

2.      Improved response of encoder control knob.

 

 

TLD001 – Laser Diode Controller

1.      Initial release.

 

 

General

1.      New merge module to reflect new installation.

2.      Updated manuals installed off the start menu.

3.      Added new autorun start up window.

 

 

 

 

CDM621 APT Software V2.6.0  Release Notes (29-07-08)

 

Significant changes to specific code bases highlighted below:-

 

 

MPZ001 – Piezo Controller

1.      Fixed issue with displaying piezo filter tab for controllers with built in filters.

 

MNA001 – NanoTrak Controller

2.      Fixed issue with displaying piezo filter tab for controllers with built in filters.

 

BPC001 – Piezo Controller

3.      Fixed issue with displaying piezo filter tab for controllers with built in filters.

 

BPC002 – Piezo Controller

4.      Fixed issue with displaying piezo filter tab for controllers with built in filters.

 

BNT001 – NanoTrak Controller

5.      Fixed issue with displaying piezo filter tab for controllers with built in filters.

 

BSC002 – Stepper Motor Controller(Motherboard)

6.      Incorporated software for external joystick control.

 

BSC003 – Stepper Motor Controller(Motherboard)

7.      Incorporated software for external joystick control.

 

TST001 – Stepper Motor Controller

8.      Fixed bug which prevented get status method from functioning.

 

APTUser V1.0.18

9.      Fixed bug when viewing help file after opening via shortcuts.

10.  Incorporated OEM support.

 

APTConfig V1.0.15

11.  Fixed bug when viewing help file after opening via shortcuts.

12.  Incorporated OEM support.

 

APTServer V1.0.23

13.  Incorporated OEM support.

14.  Fixed issue with displaying piezo filter tab for controllers with built in filters.

15.  Improved error handling for communication problems to allow applications to shut safely.

16.  Improved filtering of USB devices that impersonate APT equipment.

 

 

General

17.  Corrected offset for FW103 filter wheel.

18.  New USB driver issued that solves issue of conflicting devices operating on the USB bus.

19.  Merge module updated (V2.0.0) to reflect changes in APT software.

 

 

 

 

 

CDM621 APT Software V2.5.0  Release Notes (04-06-08)

 

Significant changes to specific code bases highlighted below:-

 

 

TPZ001 – T-Cube Piezo Controller

1.      Fixed bug where unit could lock up under heavy communication conditions.

 

TSC001 – T-Cube Solenoid Controller

2.      Corrected Hardware version number reported by unit.

 

APTUser V1.0.17

3.      Fixed bug when resizing APTQuad Control form (overflow error 6).

 

General

4.      Merge module updated (V1.0.4) to reflect above changes.

 

 

 

 

CDM621 APT Software V2.4.0  Release Notes (19-05-08)

 

Significant changes to specific code bases highlighted below:-

 

 

BSC101 – Single Channel Benchtop Motor Controller

1.      Corrected Comms overflow problem

2.      Fixed bug in Jog Handset software

 

BSC102 – Dual Channel Benchtop Motor Controller

3.      Corrected Comms overflow problem

4.      Fixed bug in Jog Handset software

 

BSC103 – Three Channel Benchtop Motor Controller

5.      Corrected Comms overflow problem

6.      Fixed bug in Jog Handset software

 

TST001 – T-Cube Motor Controller

7.      Fixed bug in Move velocity functionality

 

TDC001 – T-Cube DC Motor Controller

8.      Changed Move/Jog pot functionality to stop immediately on release

 

APT Firmware V1.0.16

9.      Fixed possibility of re-programming failure for TSC001

 

General

10.  Corrected Velocity settings for NanoRotator stages

11.  New release of Merge Module V1.3.0 to reflect above changes

 

 

 

 

 

CDM621 APT Software V2.3.0  Release Notes (27-03-08)

 

Significant changes to specific code bases highlighted below:-

 

 

APTServer V1.0.22

1.      DRV013 Enc, DRV014 Enc, DRV113 Enc, DRV114 Enc, DRV013, DRV014, DRV113, DRV114 - Max Accn and Vel increased from 1 and 4 to 10 and 12 respectively.

2.      Quad detector T-Cube support and help file added.

 

MPZ601 – Modular Piezo Controller

3.      Fixed bug in Waveform generator

 

MNA601 – Modular NanoTrak Controller

4.      Fixed bug in Waveform generator

 

BNT001 – Benchtop NanoTrak Controller

5.      Fixed bug in Waveform generator

 

BPC001 – Benchtop Piezo Controller

6.      Fixed bug in Waveform generator

 

BPC002 – Benchtop Piezo Controller

7.      Fixed bug in Waveform generator

 

MST601 (Rev 1 and Rev 2) – Modular Stepper Motor Controller

8.      A bug fix when extensive back to back comms being sent to module. Corrupt message header being prevented.

9.      A bug fix if both axis finish movement at exactly the same time. This ensures that both End Of Move(EOM) messages get back to the server.

 

BSC101 – Single Channel Benchtop Stepper Motor Controller

10.  A bug fix when extensive back to back comms being sent to module. Corrupt message header being prevented.

11.  Jog end of Move added. Should have been in but was forgotten for this new version of code when initially released.

 

BSC1023 – Two Channel Benchtop Stepper Motor Controller

12.  A bug fix when extensive back to back comms being sent to module. Corrupt message header being prevented.

13.  Jog end of Move added. Should have been in but was forgotten for this new version of code when initially released.

 

BSC103 – Single Channel Benchtop Stepper Motor Controller

14.  A bug fix when extensive back to back comms being sent to module. Corrupt message header being prevented.

15.  Jog end of Move added. Should have been in but was forgotten for this new version of code when initially released.

 

APTUser 1.0.16

16.  Upissued to include support for TQD001.

17.  Increased the limit on Dwell Time Period in the move sequencer.

 

APTConfig 1.0.14

18.  Uppissued to include support for TQD001.

 

General

19.  Applied new changes to merge module v1.2.0.

 

 

CDM621 APT Software V2.2.0  Release Notes (05-02-08)

 

Significant changes to specific code bases highlighted below:-

 

 

APTServer V1.0.21

1.      Server prepared for forthcoming release of new T-Cube products (TLD001 and TQD001).

2.      Lowered default initial velocity for NR360 Rotation stage.

3.      Modification to fix bug in piezo firmware (LUT functionality).

 

APTFirmware V1.0.15

4.      Fixed device firmware revision status icon misrepresentation bug.

5.      Replaced WinHelp with HTML help.

6.      Added support for future release of TQD001 Quad detector T-Cube.

 

MPZ601 – Modular Piezo Controller

7.      Fixed bug in LUT functionality

 

MNA601 – Modular NanoTrak Controller

8.      Fixed bug in LUT functionality

 

BNT001 – Benchtop NanoTrak Controller

9.      Fixed bug in LUT functionality

 

BPC001 – Benchtop Piezo Controller

10.  Fixed bug in LUT functionality

 

BPC002 – Benchtop Piezo Controller

11.  Fixed bug in LUT functionality

 

TSC001 – Shutter Controller T-Cube

12.  Fixed bug in communication loop for repeated TX/RX transmission

 

TPZ001 – Piezo Controller T-Cube

13.  Updates to comms loop when operated with TSG001 Strain Gauge cube.

 

TTC001 – TEC Controller T-Cube

14.  Fixed Status Update messages

15.  General updates to improve usability.

 

TSG001 – Strain Gauge T-Cube

16.  Allowed firmware to read negatively balanced bridges.

 

General

17.  Applied all changes to new merge (redistribution) module.

 

 

 

 

CDM621 APT Software V2.1.2  Release Notes (03-12-07)

 

Significant changes to specific code bases highlighted below:-

 

 

APTServer V1.0.20

1.      Additional Functionality for BPC001, BPC002 and MPZ601 units to allow output waveform function to be used while operating in closed loop mode.

 

APTFirmware V1.0.14

2.      Fixed reprogramming of single USB node rack MMR601

 

MMR601 – Modular Rack Controller

3.      Fixed reprogramming of rack modules.

 

MST601 (V1 hardware) – Stepper Motor Control Module

4.      Fixed spontaneous errors at start of move.

 

BSC001 – Stepper Motor Controller

5.      Fixed spontaneous errors at start of move.

 

BSC002 – Stepper Motor Controller

6.      Fixed spontaneous errors at start of move.

 

General

7.      Added redistributable (merge module) for client applications..

 

 

 

 

 

CDM621 APT Software V2.1.1  Release Notes (19-10-07)

 

Significant changes to specific code bases highlighted below:-

 

 

APTFirmware V1.0.13

1.      Added support for new TTC001 T-Cube TEC Controller.

 

MPZ601 – Piezo Control Module

2.      Correction to NanoTrak/Piezo switching routine (shares code base with MNA601 NanoRak Module).

 

MPZ601 – Piezo Control Module

3.      Correction to NanoTrak/Piezo switching routine.

 

BPC001 – 1-channel Benchtop Piezo Controller

4.      Correction to NanoTrak/Piezo switching routine (shares code base with MNA601 NanoRak Module).

 

BPC002 – 2-channel Benchtop Piezo Controller

5.      Correction to NanoTrak/Piezo switching routine (shares code base with MNA601 NanoRak Module).

 

BNT001 –Benchtop NanoTrak Controller

6.      Correction to NanoTrak/Piezo switching routine.

 

TLS001 – T-Cube Laser Source

7.      Correction to hardware information report.

 

TPZ001 Rev 2 – T-Cube Piezo Driver

8.      Reverse Bias Voltage limits increased. PID loop adjusted for increased performance

 

Device Drivers

9.      Updated device drivers. MicrosoftTM WHQL certified device drivers simplify hardware installation on Windows XP and Vista systems.

 

 

 

CDM621 APT Software V1.1.11 Release Notes (21-09-07)

 

Significant changes to specific code bases highlighted below:-

 

APTServer V1.0.19

1.      Correction to Filter Wheel (FW103 and FW104) and PRM1-Z7 default settings.

 

APTFirmware V1.0.12

2.      Correction to file reference used for updating the BPS103.

 

MST601 – Stepper Motor Control Module

3.      Correction to reported product number with hardware information.

4.      Increased maximum speed.

 

MST601 – Stepper Motor Control Module (V2.0)

5.      Correction to reported product number with hardware information.

6.      Increased maximum speed.

 

MPZ601 – Piezo Control Module

7.      Correction to reported product number with hardware information.

 

MNA601 – NanoTrak Module

8.      Correction to reported product number with hardware information.

 

BSC001 – Stepper Motor Controller

9.      Correction to reported product number with hardware information.

10.  Increased maximum speed.

 

BSC002 – Stepper Motor Controller

11.  Correction to reported product number with hardware information.

12.  Increased maximum speed.

 

BPC001 – Piezo Controller

13.  Correction to reported product number with hardware information.

 

BPC001 – Piezo Controller

14.  Correction to reported product number with hardware information.

 

BNT001 – Piezo Controller

15.  Correction to reported product number with hardware information.

 

BSC101 – Stepper Motor Controller

16.  Increased maximum speed.

 

BSC102 – Stepper Motor Controller

17.  Increased maximum speed.

 

BSC103 – Stepper Motor Controller

18.  Increased maximum speed.

 

BPC101 – PiezoController

19.  Synchronized code with BPC201 variant.

 

BPC102 – PiezoController

20.  Synchronized code with BPC202 variant.

 

BPC103 – PiezoController

21.  Synchronized code with BPC203 variant.

 

BPC201 – PiezoController

22.  Correction to handset piezo enable override.

 

BPC202 – PiezoController

23.  Correction to handset piezo enable override.

 

BPC203 – PiezoController

24.  Correction to handset piezo enable override.

 

 

 

 

CDM621 APT Software V1.1.10 Release Notes (17-08-07)

 

Significant changes to specific code bases highlighted below:-

 

TPZ001 – T-Cube Piezo Driver

1.      Support added for Rev 2 TPZ001 T-Cubes

 

TST001 – T-Cube Stepper Driver

2.      Support added for FW103 and FW104 Filter Wheels

 

TSC001 – T-Cube Solenoid Controller

3.      Inverted electronic trigger control

 

BNT001 – Benchtop NanoTrak

4.      Circle frequency range reduced from ‘1 – 300Hz’ to ‘20 – 195Hz’.

 

APTServer V1.0.18

5.      Piezo control Set and GetHubAnalogueChanIn methods renamed to Set and GetExtAnalogueInput, for consistency between rev 1 and rev 2 hardware.

 

APTUser

6.      Added counter for move sequencer.

7.      Support added for new product.

 

APTConfig

8.      Support added for new product.

 

ODC001 and TDC001 Firmware

9.      MoveAtVelocity functionality now fixed to stop motor immediately on contact with limit switch.

10.  Functionality added to support PRM1-Z7 limit switch configuration.

 

 

 

 

It also provides functionality for new controller models and stage types - listed below:-

 

TNA001 – T-Cube NanoTrak Controller

TLS001 – T-Cube Laser Source

TTC001 – T-Cube TEC Controller

BDC101 – Single Channel Benchtop DC Servo Controller

BDC102 – Dual Channel Benchtop DC Servo Controller

BDC103 – Three Channel Benchtop DC Servo Controller

PRM1-Z7 - Rotation Stage
MTS Series Motorized Translation Stages
FW103 and FW104 Filter Wheels
DRV414 - DC Motor Actuator

 

 

 

 

 

CDM621 APT Software V1.1.9 Release Notes (16-04-07)

 

Significant changes to specific code bases highlighted below:-

 

ODC001 - OptoCube DC Servo Driver

1.   Reallocation of internal memory and support for future hardware revisions

 

TDC001 - T-Cube DC Servo Driver

2.   Reallocation of internal memory and support for future hardware revisions

 

TSC001 - T-Cube Solenoid Controller

3.   Trigger operation revised

 

MPZ601 - Piezo Controller Module

4.   Support for new handset control

 

MNA601 - NanoTrak Controller Module

5.   Support for new handset control

 

BPC001 - Single Channel Benchtop Piezo Controller

6.   Support for new handset control

 

BPC002 - Dual Channel Benchtop Piezo Controller

7.   Support for new handset control

 

BNT001 - Benchtop NanoTrak Controller

8.   Support for new handset control

 

 

It also provides functionality for new controller models - listed below:-

 

BPC201 - Single Channel Benchtop Piezo Controller

BPC202 - Dual Channel Benchtop Piezo Controller

BPC203 - Three Channel Benchtop Piezo Controller

 

 

APT Server V1.0.17

9.      Added support for future hardware models.

 

APT User Utility V1.0.13

10. Added support for future hardware models.

 

APT Config Utility V1.0.11

11. Added support for future hardware models

 

APT Firmware V1.0.10

12. Added support for future hardware

13  Bug fix for BSC00X reprogramming

 

 

CDM621 APT Software V1.1.8 Release Notes (23-01-07)

 

Significant changes to specific code bases highlighted below:-

 

MST601 Firmware V1.0.11

1.      Endstop handling on jog moves corrected.

 

BSC001 and BSC002 Firmware V1.0.11

2.      Endstop handling on jog moves corrected.

 

BMS001 and BMS002 Firmware V1.0.11

3.      Endstop handling on jog moves corrected.

 

MST601 Version 2 Hardware

4.      V2.0.2. software supported.

 

APT User Utility V1.0.13

5.      Added support for TLS001 Laser Driver T-Cube.

 

APT Config Utility V1.0.11

6.      Added support for TLS001 Laser Driver T-Cube.

 

APT Server V1.0.16

7.      Added support for TLS001 Laser Driver T-Cube.

 

APT Firmware

8.      Added support for V2.0 MST601 Hardware.

 

General

9.      On-line manuals updated.

 

 

 

CDM621 APT Software V1.1.7 Release Notes (01-12-06)

 

Significant changes to specific code bases highlighted below:-

 

BSC10X Firmware V1.0.3

1.      Modifications to support MXY and MAXY microscopy stages.

 

 

 

 

CDM621 APT Software V1.1.6 Release Notes (22-11-06)

 

Significant changes to specific code bases highlighted below:-

 

APTUser V1.0.12

 

1.      Parameter autoload at start up implemented

 

 

BSC10X Firmware V1.0.2

2.      Homing routines for NanoRotator stages fixed

 

 

 

 

CDM621 APT Software V1.1.5a Release Notes (18-10-06)

 

Significant changes to specific code bases highlighted below:-

 

ODC001 Firmware V1.0.4

 

1.      ZM1 Motorized Mirror Mount homing routines fixed.

 

Firmware Reprogramming Utility

1.      BPC00X reprogramming fixed

 

 

 

 

CDM621 APT Software V1.1.5 Release Notes (03-10-06)

 

Significant changes to specific code bases highlighted below:-

 

APT Server V1.0.15

 

  1. Support added for new T-Cube controllers –

TDC001 – DC Servo Controller

TST001 – Stepper Controller

TPZ001 – Piezo Controller

TSG001 – Strain Gauge Reader

TSC001 – Solenoid Controller

 

  1. Various minor enhancements.

 

 

ODC001 Firmware V1.0.3

 

  1. Velocity and position setpoint updates during moves (i.e. ‘on the fly’) implemented.
  2. Front panel button modes (‘goto positition’, ‘jogging’) can now be toggled via front panel buttons.
  3. Motor move abort via front panel buttons added.
  4. Support added for LLGetStatusBits method.